IESNA:LM-63-2002
[TEST]P1645603
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5B-840-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 158W 80CRI 4000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (80) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.31A 157.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21884.6
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 157.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3532.5 3305.6 3155.9 3040.2 2873.5 2801.0 2913.6 3140.5 3458.4 3830.3 4260.9 4720.7 5191.4 5714.6 6205.3 
6799.5 7223.9 7571.1 7838.1 7947.6 7912.1 7606.6 6706.9 6208.4 5924.5 5547.9 4784.0 3473.8 2290.2 1429.0 949.1 
571.0 260.8 154.3 61.7 0.0 0.0 
3532.5 3287.1 3146.6 3027.8 2864.2 2801.0 2921.3 3148.2 3467.6 3836.5 4279.4 4743.9 5208.4 5700.7 6225.4 
6793.3 7267.1 7611.2 7892.1 8006.3 7990.9 7693.0 6851.9 6316.4 6051.0 5676.0 4902.8 3586.5 2367.3 1483.0 986.1 
601.9 296.3 169.8 72.5 0.0 0.0 
3532.5 3308.7 3152.8 3051.0 2907.4 2819.5 2905.9 3108.1 3379.7 3725.4 4145.1 4589.6 5054.1 5552.5 6068.0 
6605.0 7145.2 7623.6 8066.5 8359.7 8469.3 8458.5 8086.5 7358.1 6953.8 6575.7 5816.4 4455.3 2864.2 1788.6 
1189.8 757.7 418.2 277.8 117.3 0.0 0.0 
3532.5 3319.5 3185.2 3092.6 2963.0 2872.0 2902.8 3044.8 3282.5 3571.0 3921.4 4342.7 4771.7 5226.9 5708.4 
6216.1 6782.5 7392.1 7998.6 8521.7 8924.5 9180.7 9248.6 9173.0 8966.2 8568.0 7939.9 6745.5 4381.2 2612.7 
1523.2 967.6 552.5 274.7 103.4 0.0 0.0 
3532.5 3347.3 3214.6 3129.7 3043.3 2959.9 2938.3 3009.3 3160.5 3384.3 3668.3 3993.9 4344.2 4748.5 5193.0 
5639.0 6160.6 6757.8 7430.7 8145.2 8744.0 9233.2 9615.9 9929.2 10230.1 10507.9 10643.7 10154.5 8257.8 4879.7 
2257.7 1000.0 532.4 226.9 83.3 1.5 0.0 
3532.5 3387.4 3265.5 3186.8 3137.4 3084.9 3057.1 3083.4 3159.0 3299.4 3492.3 3705.3 3946.0 4234.6 4591.1 
4932.2 5351.9 5870.5 6469.2 7185.3 7913.7 8602.0 9250.1 9867.4 10617.4 11500.2 12472.4 13256.4 12918.4 10225.5 
5534.0 2162.1 753.1 365.7 118.8 3.1 0.0 
3532.5 3422.9 3319.5 3257.8 3231.5 3226.9 3233.1 3256.2 3301.0 3378.1 3506.2 3671.3 3810.2 3939.9 4134.3 
4407.5 4726.9 5125.1 5663.7 6333.4 7134.4 7961.5 8858.2 9753.2 10690.0 11867.5 13205.4 14583.5 15160.7 13679.2 
10398.3 6069.5 2140.5 770.1 290.1 26.2 0.0 
3532.5 3424.4 3324.1 3263.9 3239.2 3239.2 3251.6 3276.3 3319.5 3396.7 3527.8 3689.9 3821.0 3936.8 4122.0 
4385.9 4679.1 5077.2 5614.3 6260.9 7083.4 7932.2 8808.8 9757.9 10690.0 11862.8 13191.5 14589.7 15179.2 13730.1 
10561.9 6492.4 2239.2 790.1 304.0 27.8 0.0 
3532.5 3443.0 3376.6 3338.0 3336.5 3361.2 3407.5 3456.8 3520.1 3601.9 3748.5 3904.4 3972.3 4047.9 4208.4 
4416.7 4686.8 5081.9 5617.4 6271.7 7041.8 7923.0 8856.6 9811.9 10787.2 11901.4 13114.4 14128.3 14284.2 12850.5 
10299.5 6529.4 2642.0 671.3 291.7 40.1 0.0 
3532.5 3487.7 3464.6 3470.7 3510.9 3572.6 3635.9 3705.3 3780.9 3885.9 4026.3 4112.7 4154.4 4237.7 4373.5 
4584.9 4845.7 5307.2 5867.4 6547.9 7443.0 8393.6 9412.2 10518.7 11711.6 12990.9 14129.8 14847.4 14399.9 12654.5 
9919.9 5179.1 1645.1 601.9 262.3 72.5 0.0 
3532.5 3530.9 3551.0 3603.4 3696.0 3814.9 3932.2 4058.7 4193.0 4338.0 4509.3 4600.4 4693.0 4825.7 5012.4 
5273.2 5622.0 6051.0 6569.5 7162.1 7805.7 8524.8 9251.7 10132.9 11027.9 11902.9 12481.7 12512.5 11136.0 9149.8 
6375.1 2669.8 842.6 359.6 132.7 40.1 0.0 
3532.5 3558.7 3597.3 3669.8 3788.6 3924.4 4060.2 4197.6 4330.3 4480.0 4632.8 4694.5 4745.4 4816.4 4899.8 
5018.6 5189.9 5405.9 5683.7 6018.6 6402.9 6813.4 7267.1 7839.6 8438.4 8947.7 9160.6 8924.5 7623.6 6143.6 
4276.3 1839.5 615.7 308.6 151.2 55.6 0.0 
3532.5 3549.4 3601.9 3689.9 3814.9 3949.1 4080.3 4196.0 4294.8 4392.0 4475.4 4475.4 4436.8 4402.8 4350.4 
4304.1 4285.6 4271.7 4250.1 4216.1 4172.9 4123.5 4115.8 4208.4 4382.8 4515.5 4405.9 3892.0 2859.6 2024.7 
1271.6 652.8 378.1 219.1 125.0 49.4 0.0 
3532.5 3595.7 3665.2 3748.5 3855.0 3941.4 3997.0 4020.1 3990.8 3904.4 3759.3 3512.4 3166.7 2748.5 2243.9 
1804.0 1422.9 1175.9 1052.5 996.9 967.6 947.5 919.8 899.7 916.7 930.6 896.6 830.3 716.1 594.1 495.4 387.4 279.3 177.5 
97.2 30.9 0.0 
3532.5 3631.2 3694.5 3747.0 3790.2 3791.7 3720.7 3557.1 3284.0 2935.2 2526.3 2052.5 1625.0 1365.8 1242.3 1186.7 
1154.3 1138.9 1135.8 1135.8 1132.7 1120.4 1094.2 1055.6 1018.5 1001.6 966.1 887.4 762.4 606.5 483.0 381.2 268.5 160.5 95.7 24.7 
0.0 
3532.5 3646.7 3694.5 3703.8 3669.8 3543.3 3279.4 2935.2 2535.5 2081.8 1702.2 1500.0 1416.7 1378.1 1345.7 1324.1 1321.0 
1331.8 1358.0 1387.4 1416.7 1436.7 1442.9 1418.2 1367.3 1293.2 1185.2 1063.3 915.1 717.6 518.5 345.7 229.9 154.3 80.2 15.4 0.0 
3532.5 3662.1 3682.2 3635.9 3490.8 3208.4 2833.4 2418.2 2000.0 1709.9 1603.4 1558.7 1515.5 1473.8 1438.3 1413.6 
1412.1 1447.6 1475.3 1463.0 1463.0 1464.5 1424.4 1342.6 1265.5 1197.5 1114.2 1007.7 882.7 743.8 567.9 393.5 276.2 174.4 75.6 10.8 
0.0 
3532.5 3648.2 3645.1 3543.3 3294.8 2926.0 2524.7 2115.8 1808.7 1722.2 1699.1 1663.6 1606.5 1537.1 1483.0 1450.6 
1385.8 1296.3 1287.1 1259.3 1200.6 1203.7 1211.4 1226.9 1237.7 1226.9 1203.7 1166.7 1109.6 1010.8 788.6 604.9 425.9 251.5 104.9 6.2 
0.0 
3532.5 3643.6 3618.9 3472.3 3140.5 2748.5 2311.8 1950.6 1819.5 1811.8 1799.4 1760.8 1696.0 1612.7 1527.8 1355.0 
1237.7 1160.5 1054.0 1030.9 1026.2 1041.7 1075.6 1100.3 1088.0 1060.2 1024.7 978.4 918.2 842.6 699.1 583.3 466.1 290.1 123.5 6.2 
0.0 
3532.5 3643.6 3609.6 3407.5 3047.9 2618.9 2199.1 1912.1 1876.6 1895.1 1893.5 1859.6 1793.2 1700.6 1487.7 1299.4 
1162.1 1004.6 947.5 921.3 915.1 921.3 930.6 919.8 867.3 838.0 813.3 779.3 725.3 663.6 572.5 479.9 376.5 260.8 117.3 4.6 
0.0 
3532.5 3612.7 3569.5 3379.7 2973.8 2551.0 2135.8 1901.3 1901.3 1932.1 1941.4 1915.2 1861.1 1745.4 1486.1 1276.3 
1081.8 969.1 932.1 938.3 1003.1 1018.5 922.9 921.3 842.6 831.8 790.1 751.6 705.3 606.5 512.4 410.5 304.0 209.9 86.4 4.6 
0.0 
3532.5 3597.3 3558.7 3362.7 2973.8 2551.0 2135.8 1899.7 1904.3 1936.8 1946.0 1926.0 1873.5 1740.8 1490.8 1267.0 
1080.3 966.1 932.1 949.1 1038.6 1047.9 924.4 932.1 845.7 845.7 791.7 745.4 691.4 586.4 493.8 399.7 285.5 177.5 81.8 4.6 
0.0 
